11.4.6 CAL-OTP Configuration
The following values are programmed at the factory and cannot be changed.
| Address Offset | Name | User / Location | Description |
|---|---|---|---|
| 0x0000 | F1RR1-0 | FCR | Panel 1 Redundancy Record 1-0 |
| 0x0004 | F1RR3-2 | FCR | Panel 1 Redundancy Record 3-2 |
| 0x0008 | F1RR5-4 | FCR | Panel 1 Redundancy Record 5-4 |
| 0x000C | F1RR7-6 | FCR | Panel 1 Redundancy Record 7-6 |
| 0x0020 | F2RR1-0 | FCR | Panel 2 Redundancy Record 1-0 |
| 0x0024 | F2RR3-2 | FCR | Panel 2 Redundancy Record 3-2 |
| 0x0028 | F2RR5-4 | FCR | Panel 2 Redundancy Record 5-4 |
| 0x002C | F2RR7-6 | FCR | Panel 2 Redundancy Record 7-6 |
| 0x0060 | OTPLOCK | FCR |
OTPLOCK [31:0] -- Lock Value to disable program and erase of certain flash pages. |
| 0x00C4 | FCCFG17 | OSCCTRL |
[15:0] - CFG_XTAL[15:0] [31:16] - RSVD[15:0] |
| 0x00E0 | FCCFG24 | SUPC |
[15:0] -- CFG_CALVREGSW0[15:0] (99 ma) [31:16] -- CFG_CALVREGSW1[15:0] (99 ma) |
| 0x00E4 | FCCFG25 | SUPC |
[15:0] -- CFG_CALVREGSW2[15:0] (99 ma) [31:16] -- CFG_CALVREGSW3[15:0] (99 ma) |
| 0x00E8 | FCCFG26 | SUPC |
[15:0] -- CFG_CALADDVREG0[15:0] ( 50 ma) [31:16] -- CFG_CALADDVREG1[15:0] ( 50 ma) |
| 0x00EC | FCCFG27 | SUPC |
[15:0] -- CFG_CALADDVREG2[15:0] ( 50 ma) [31:16] -- CFG_CALVREGRAM[15:0] (50 ma) |
| 0x00F0 | FCCFG28 | SUPC |
[3:0] - CAL_CP[3:0] [7:4] – RSVD [15:8] - CALSUPC[7:0] [31:16] - RSVD |
| 0x0180 | FCCFG64 |
User SW => PTC Configuration |
[15:0] - PTCFG0[15:0] [31:16] - RSVD[15:0] |
| 0x0184 | FCCFG65 | User SW => ADC.CALCTRLn | ADCFG0[31:0] -> ADC.CALCTRLn, n = 0,1,2,3 |
| 0x0188 | FCCFG66 | User SW => Analog Comparator Config. |
[3:0] - CFG_CMP[3:0] à AC.CTRLC.CONFIG[3:0] [31:4] - RSVD |
| 0x018C | FCCFG67 |
User SW => USB HS Squelch |
[3:0] - CFG_USB_PHY[3:0] CFG_USB_PHY[2:0] à USB.PHY04[7:5] (RxSQUELCH[2:0]) CFG_USB_PHY[3] à USB.PHY08[0] (RxSQUELCH[3]) (PHY0n is at offset 0x1500 + n´0x0001) [31:4] - RSVD |
| 0x01A0 | FCCFG72 | User SW => GMAC | FMAC[31:0] (Location in GMAC SFR memory TBD.) |
| 0x01A4 | FCCFG73 | User SW => GMAC |
[15:0] - FMAC[47:32] (Location in GMAC SFR memory TBD.) [31:16] - RSVD[15:0] |
| 0x01E0 | UNIQIDW0 | User SW | UID[31:0] - Unique ID |
| 0x01E4 | UNIQIDW1 | User SW | UID[63:32] - Unique ID |
| 0x01E8 | UNIQIDW2 | User SW | UID[95:64] - Unique ID |
| 0x01EC | UNIQIDW3 | User SW | UID[127:96] - Unique ID |
| 0x01F0 | UNIQIDW4 | User SW | RSVD for UID[159:128] - Program to ‘b0 if not used |
| 0x01F4 | UNIQIDW5 | User SW | RSVD for UID[191:160] - Program to ‘b0 if not used |
| 0x01F8 | UNIQIDW6 | User SW | RSVD for UID[223:192] - Program to ‘b0 if not used |
| 0x01FC | UNIQIDW7 | User SW | RSVD for UID[255:224] - Program to ‘b0 if not used |