11.4.2 User Configuration
The User Configuration values exist in the USER CFG page of CFM Flash Memory. Because this Flash memory uses ECC, the Sequence Number of the User Configuration must exist in separate Flash words. This is because they are often not written during the same programming sequence but ECC requires a 256-bit Flash word to be written once only. The user configuration register names correspond to Flash addresses are as follows:
| Address Offset | Name | User | Description |
|---|---|---|---|
| 0x0000 | FSEQ0 | Boot ROM | Sequence Number |
| 0x0004 | FSEQ1 | Boot ROM | RSVD -Sequence Num to determine boot Flash panel |
| 0x0008 | FSEQ2 | Boot ROM | RSVD -Sequence Number to determine boot Flash panel |
| 0x000C | FSEQ3 | Boot ROM | RSVD -Sequence Number to determine boot Flash panel |
| 0x0010 | FSEQ4 | Boot ROM | RSVD -Sequence Number to determine boot Flash panel |
| 0x0014 | FSEQ5 | Boot ROM | RSVD -Sequence Number to determine boot Flash panel |
| 0x0018 | FSEQ6 | Boot ROM | RSVD -Sequence Number to determine boot Flash panel |
| 0x001C | FSEQ7 | Boot ROM | RSVD -Sequence Number to determine boot Flash panel |
| 0x0020 | AFSEQ0 | Boot ROM | Reserved for alternate sequence number |
| 0x0024 | AFSEQ1 | Boot ROM | Reserved for a second sequence number |
| 0x0028 | AFSEQ2 | Boot ROM | Reserved for a second sequence number |
| 0x002C | AFSEQ3 | Boot ROM | Reserved for a second sequence number |
| 0x0030 | AFSEQ4 | Boot ROM | Reserved for a second sequence number |
| 0x0034 | AFSEQ5 | Boot ROM | Reserved for a second sequence number |
| 0x0038 | AFSEQ6 | Boot ROM | Reserved for a second sequence number |
| 0x003C | AFSEQ7 | Boot ROM | Reserved for a second sequence number |
| 0x0040 | FUCFG0 | Boot ROM = WDT | WDT_CFG[31:0] (matches WDT SFR0-3) |
| 0x0044 | FUCFG1 | Reserved | Reserved |
| 0x0048 | FUCFG2 | Boot ROM = SUPC | DS Supply Monitor Overseer and Reference Configuration |
| 0x004C | FUCFG3 | Boot ROM = SUPC | Supply Monitor Overseer and Reference BOR Configuration |
| 0x0050 | FUCFG4 | Boot ROM = SUPC | Supply Monitor Overseer and Reference CKT Configuration |
| 0x0054 | FUCFG5 | Boot ROM = SUPC | Charge Pump Configurations |
| 0x0058 | FUCFG6 (FCR) | Boot ROM = FCR.ECCCTL | Note: Matches FCR SFR ECCCTL bit order. |
| 0x005C | FUCFG7 (FCR) | Boot ROM = FCR.CTRLB | Note : Matches FCR SFR CTRLB bit order. |
| 0x0060 | FUCFG8 (FCW) | Boot ROM = FCW.CWP | Note: Matches FCW.CWP SFR bit order. |
| 0x0064 | FUCFG9 | BOOTROM Control | RAM_INIT_ENB, BISR_RST_EN |
| 0x0068 - 0x00BC | FUCFG10 - FUCFG31 | RSVD | - |
| 0x00FC | RSVD | RSVD | For Factory Undefined UCFG |
| 0x0100 | RSVD | User SW internal Use | Reserved for User Defined CFG |
| ......... | RSVD | RSVD | Reserved for User Defined CFG |
| 0x0FFC | RSVD | N/A | Reserved for User Defined CFG |