39.4 I/O Lines Description
Name | Description | Type | Active Level |
---|---|---|---|
EBI_NCS[3:0] | Static Memory Controller Chip Select Lines | Output | Low |
EBI_NRD | Read Signal | Output | Low |
EBI_NWR0 | Write 0 Signal | Output | Low |
EBI_NBS0 | Byte 0 Select Signal | Output | Low |
EBI_NBS1 | Byte 1 Select Signal | Output | Low |
EBI_NWR1 | Write 1 Signal | Output | Low |
EBI_NWE | Write Enable Signal | Output | Low |
EBI_A[23:0] | Address Bus | Output | – |
EBI_D[15:0] | Data Bus | I/O | – |
EBI_NWAIT | External Wait Signal | Input | Low |