39.6 Peripheral Dependencies

Peripheral NameEBI
Base Address0x458B 0000 (Peripheral Bus D)
NVIC IRQ Index:SourceNA
MCLK AXI/APB Clocks Index:Name

AHB: MCLK.CLKMSK2[11]

APB: MCLK.CLKMSK2[12]

GCLK Peripheral Channel Index:Clock NameNA
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)64
APB Mask Register[Index]NA
AHB Mask Register[Index]INTFLAGAHB[13]
Power DomainVDDREG

I/O Lines

The pins used for interfacing the External Bus Interface may be multiplexed with the PIO lines. The programmer must first program the PIO controller to assign the External Bus Interface pins to their peripheral function. If I/O lines of the External Bus Interface are not used by the application, they can be used for other purposes by the PIO Controller.