Full and half duplex operation at
all supported speeds of operation
Statistics Counter Registers for
RMON/MIB
MII/RMII/GMII interfaces to the
physical layer
Integrated physical coding
Direct memory access (DMA)
interface to external memory
Support for 5 priority queues in
DMA
8-KByte transmit RAM and 4-KByte
receive RAM (refer to Queue Size for queue-specific sizes
Programmable burst length and
endianism for DMA
Interrupt generation to signal
receive and transmit completion, errors or other events
Automatic pad and cyclic redundancy
check (CRC) generation on transmitted frames
Frame extension and frame bursting
at 1000 Mbps in half duplex mode
Automatic discard of frames
received with errors
Receive and transmit IP, TCP and
UDP checksum offload. Both IPv4 and IPv6 packet types supported
Address checking logic for four
specific 48-bit addresses, four type IDs, promiscuous mode, hash matching of unicast
and multicast destination addresses and Wake-on-LAN
Management Data Input/Output (MDIO)
interface for physical layer management
Support for jumbo frames up to
10240 Bytes
Full duplex flow control with
recognition of incoming pause frames and hardware generation of transmitted pause
frames
Half duplex flow control by forcing
collisions on incoming frames
Support for 802.1Q VLAN tagging
with recognition of incoming VLAN and priority tagged frames
Support for 802.1Qbb priority-based
flow control
Programmable Inter Packet Gap (IPG)
Stretch
Recognition of IEEE 1588 PTP
frames
IEEE 1588 time stamp unit
(TSU)
Support for 802.1AS timing and
synchronization
Support for 802.3az Energy Efficient
Ethernet
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.