32.4 Signal Interface

The ETH Controller module includes the following signal interfaces:

  • MII, RMII, and GMII to an external PHY
  • MDIO interface for external PHY management
  • Client APB interface for accessing GMAC registers
  • Host AXI interface for memory access
  • GTSUCOMP signal for TSU timer count value comparison
Table 32-1. Ethernet MAC Connections in Different Modes
Signal NameFunctionGMIIMIIRMII
GMAC_TXCK1(1)Transmit Clock or Reference ClockNot UsedUsedUsed
GCLK_GMAC_TX125 MHz input ClockUsedNot UsedNot Used
GMAC_GTXCK125 MHz output ClockUsedNot UsedNot Used
GMAC_GTXENTransmit EnableUsedUsedUsed
GMAC_GTX[7:0]Transmit Data[7:0][3:0][1:0]
GMAC_GTXERTransmit Coding ErrorUsedUsedNot Used
GMAC_GRXCKReceive ClockUsedUsedNot Used
GMAC_GRXDVReceive Data ValidUsedUsedUsed
GMAC_GRX[7:0]Receive Data[7:0][3:0][1:0]
GMAC_GRXERReceive ErrorUsedUsedUsed
GMAC_GCRSCarrier Sense and Data ValidUsedUsedNot Used
GMAC_GCOLCollision DetectUsedUsedNot Used
GMAC_GMDCManagement Data ClockUsedUsedUsed
GMAC_GMDIOManagement Data Input/OutputUsedUsedUsed
Note:
  1. Input only. GTXCK must be provided with a 25 MHz / 50 MHz clock for MII / RMII interfaces, respectively.