32.5 Peripheral Dependencies
Peripheral name | ETHERNET |
Base address | 0x45070000 |
NVIC IRQ Index | 202: ETH0 |
203: ETH1 | |
204: ETH2 | |
205: ETH3 | |
206: ETH4 | |
207: ETH5 | |
MCLK AXI/APB Clocks Index | MCLK.CLKMSK2[0] |
MCLK.CLKMSK2[1] | |
GCLK Peripheral Channel Index (See GCLK PCHCTRLm Reg.) | 54:CLK_GMAC_TX |
55:CLK_GMAC_TSU | |
PAC Peripheral Identifier Index (See PAC WRCTRL Reg.) | 56: GMAC |
DMA Trigger Source Index (See DMAC CHCTRLBn Reg.) | None |
EVSYS Users (See EVSYS USERn Reg.) | None |
EVSYS Generators (See EVSYS CHANNELn Reg.) | 136: TSU_CMP |
Power Domain | TBD |