16.14.1 Data

Table 16-37. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: DATA
Offset: 0x000C
Reset: 0x00000000
Property: PAC Write Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    INDEX[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
    STATE[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 12:8 – INDEX[4:0] MBIST bit Index

Bits 4:0 – STATE[4:0] MBIST State

0x0 = IDLE:State Machine Ready

0x1-0x7 = Reserved

0x8 = MBIST_FILL: MBIST fill memory with zeroes

0x9 = SET1 Phase: read 0'write'1'(SET1)'

0xA = SET2 Phase: read 1'write'0'(SET2)'

0xB = SET2B Phase: read 0'write'1'(SET2B)'

0xC = CLEAR1 Phase: read 1'write'0'(CLEAR1)'

0xD = CLEAR2 Phase: read 0'write'1'(CLEAR2)'

0xE = CLEAR2B Phase: read 1'write'0'(CLEAR2B)'

0xF = READ Phase: check memory is cleared (READ)

0x10-0x1F = Reserved