14.7.4.2.1 CCA
C
typedef struct
{
uint8_t ccaMode;
PHY_Retval_t ccaStatus;
}CCA;
Description
The structure contains the information about Clear Channel Assessment (CCA) Mode and the status striucture holding the info on the result of performing CCA. To perform CCA and read back status, console commands can be used. Please refer Command Table section for more details.
Field Documentation
| Field | Description |
|---|---|
| ccaMode | CCA Modes |
| ccaStatus | Status result of performing CCA |