1.1 Reference Documentation

For further details, refer to the following:

  • MCP1727 1.5A, Low Voltage, Low Quiescent Current LDO Regulator Data Sheet (DS21999)
  • PIC32MZ W1 MCU and WFI32 Module with Wi-Fi® and Hardware-Based Security Accelerator Data Sheet (DS70005425)
  • SST26VF032B/SST26VF032BA 2.5V/3.0V 32-Mbit Serial Quad I/O™ (SQI™) Flash Memory (DS20005218)
  • LAN8720A/LAN8720AI Small Footprint RMII 10/100 Ethernet Transceiver with HP Auto-MDIX Support (DS00002165)