5.1 Ethernet to Wi-Fi Bridge Board Reference Schematics
Figure 5-1. Power Circuit
Figure 5-2. SPI Flash
Figure 5-3. UART Header
Figure 5-4. ICSP Mini Programming Pads
Figure 5-5. User Configurable LEDs
Figure 5-6. Switches
Figure 5-7. Battery Status Indication Pads
Figure 5-8. GPIO Pads
Figure 5-9. Integrated Magnetics RJ45
Figure 5-10. LAN8720A
Figure 5-11. WFI32E01PE Module
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.