16.1.1 Windows Silent Installation

To complete a silent installation on Windows:
  1. Open a command prompt window, then change to the directory where you downloaded the Windows setup program (see Download the Installation Package for details).
  2. Run the silent installation from the command line:
    OptionDescription
    Windows 64-bit setup_asm_x64.exe /s /v"/qn <properties>"

    where <properties> is one or more of the options listed in Switches, Properties, and Values .

    Separate properties with spaces and enclose all properties after /v in quotes, with NO leading space. Separate feature names for the ADDLOCAL property with commas.