2.1 Programming Options for GOLDEN Image

The GOLDEN image is programmed on the MPF200T device when the IAP process is aborted for any error. The GOLDEN image is generated from iap_target_o.prjx project. The following figure shows the programming options configured for the GOLDEN .spi image. To open this window, select Configure Programming Options from Libero Design Flow > Program Design.
Figure 2-1. Programming Options of the Golden Image