30.2.3.1.1 I2C Client 7-Bit Addressing Mode
In 7-bit Addressing mode, the LSb of the received data byte is ignored when determining if there is an address match.
In 7-bit Addressing mode, the LSb of the received data byte is ignored when determining if there is an address match.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.