34.11.2 CMxCON1
| Name: | CMxCON1 |
| Offset: | 0x080D,0x0811 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INTP | INTN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – INTP Comparator Interrupt on Positive-Going Edge Enable
| Value | Description |
|---|---|
1 |
The CxIF interrupt flag will be set upon a positive-going edge of the CxOUT bit |
0 |
No interrupt flag will be set on a positive-going edge of the CxOUT bit |
Bit 0 – INTN Comparator Interrupt on Negative-Going Edge Enable
| Value | Description |
|---|---|
1 |
The CxIF interrupt flag will be set upon a negative-going edge of the CxOUT bit |
0 |
No interrupt flag will be set on a negative-going edge of the CxOUT bit |