19.8.1 Concurrent Mode
In Concurrent mode, the scanner will access memory on the instruction cycle following the
instruction that sets SGO. During memory access, the
CPU is stalled. Once the memory location has been accessed, the
CPU resumes normal operation until the scanner is ready to
access the next location.