18.7.3 NVM Parameter

Table 18-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: PARAM
Offset: 0x08
Reset: 0x000XXXXX
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      PSZ[2:0] 
Access RRR 
Reset xxx 
Bit 15141312111098 
 NVMP[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 NVMP[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 18:16 – PSZ[2:0] Page Size

Indicates the page size. Not all devices of the device families will provide all the page sizes indicated in the table.

ValueNameDescription
0x088 bytes
0x11616 bytes
0x23232 bytes
0x36464 bytes
0x4128128 bytes
0x5256256 bytes
0x6512512 bytes
0x710241024 bytes

Bits 15:0 – NVMP[15:0] NVM Pages

Indicates the number of pages in the NVM main address space.