18.7.9 Lock Section

Table 18-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: LOCK
Offset: 0x20
Reset: 0xXXXX
Property: –

Bit 15141312111098 
 LOCK[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 LOCK[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 15:0 – LOCK[15:0] Region Lock Bits

To set or clear these bits, the CMD register must be used.

Default state after erase will be unlocked (0xFFFF).

Default state after reset will be loaded from the NVM User Row.

ValueDescription
0The corresponding lock region is locked.
1The corresponding lock region is not locked.