29.7.8 Data DAC

Table 29-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: DATA
Offset: 0x08
Reset: 0x0000
Property: PAC Write-Protection

Bit 15141312111098 
 DATA[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 DATA[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 15:0 – DATA[15:0] Data value to be converted

DATA register contains the 10-bit value that is converted to a voltage by the DAC. The adjustment of these 10 bits within the 16-bit register is controlled by CTRLB.LEFTADJ.

Table 29-10. Valid Data Bits
CTRLB.LEFTADJDATADescription
0DATA[9:0]Right adjusted, 10-bits
1DATA[15:6]Left adjusted, 10-bits