29.7.3 Event Control

Table 29-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: EVCTRL
Offset: 0x02
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
       EMPTYEOSTARTEI 
Access R/WR/W 
Reset 00 

Bit 1 – EMPTYEO Data Buffer Empty Event Output

This bit indicates whether or not the Data Buffer Empty event is enabled and will be generated when the Data Buffer register is empty.

ValueDescription
0Data Buffer Empty event is disabled and will not be generated.
1Data Buffer Empty event is enabled and will be generated.

Bit 0 – STARTEI Start Conversion Event Input

This bit indicates whether or not the Start Conversion event is enabled .

ValueDescription
0A new conversion will not be triggered on any incoming event.

Only DATA must be written (not DATABUF).

1A new conversion will be triggered on any incoming event.

Only DATABUF must be written (not DATA).