7.3 Peripheral Bus A Address Map
| Peripheral Bus A Address Map | ||
|---|---|---|
| Peripheral on APB | Start Address | End Address |
| PAC0 | 0x4000_0000 | 0x4000_03FF |
| PM | 0x4000_0400 | 0x4000_07FF |
| SYSCTRL | 0x4000_0800 | 0x4000_0BFF |
| GCLK | 0x4000_0C00 | 0x4000_0FFF |
| WDT | 0x4000_1000 | 0x4000_13FF |
| RTC | 0x4000_1400 | 0x4401_17FF |
| EIC | 0x4000_1800 | 0x4000_1BFF |
| RSVD | 0x4000_1C00 | 0x40FF_FFFF |