Jump to main content
7.5 Peripheral Bus C Address Map Table 7-5. Peripheral Bus C Address
Map Peripheral Bus C Address Map Peripheral on APB Start Address End Address PAC2 0x4200_0000 0x4200_03FF EVSYS 0x4200_0400 0x4200_07FF SERCOM 0 0x4200_0800 0x4200_0BFF SERCOM 1 0x4200_0C00 0x4200_0FFF SERCOM 2 0x4200_1000 0x4200_13FF SERCOM 3 0x4200_1400 0x4200_17FF SERCOM 4 0x4200_1800 0x4200_1000 SERCOM 5 0x4200_1C00 0x4200_1FFF TC 0 0x4200_2000 0x4200_23FF TC 1 0x4200_2400 0x4200_27FF TC 2 0x4200_2800 0x4200_0000 TC 3 0x4200_2C00 0x4200_2FFF TC 4 0x4200_3000 0x4200_33FF TC 5 0x4200_3400 0x4200_37FF TC 6 0x4200_3800 0x4200_3BFF TC 7 0x4200_3C00 0x4200_3FFF ADC 0x4200_4000 0x4200_43FF AC 0x4200_4400 0x4200_47FF DAC 0x4200_4800 0x4200_4BFF PTC 0x4200_4C00 0x4200_4FFF RSVD 0x4200_5000 0x42FF_FFFF
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.