12.6.4.2 Generic Clock Enable after Reset
The generic clock controller must be able to provide a generic clock to some specific peripherals after a Reset. That means that the configuration of the generators and generic clocks after Reset is device-dependent.
Refer to GENCTRL.ID for details on GENCTRL Reset.
Refer to GENDIV.ID for details on GENDIV Reset.
Refer to CLKCTRL.ID for details on CLKCTRL Reset.