12.6.3.1 Enabling a Generic Clock
Before a generic clock is enabled, one of the generators must be selected as the source for the generic clock by writing to CLKCTRL.GEN. The clock source selection is individually set for each generic clock.
When a generator has been selected, the
generic clock is enabled by setting the Clock Enable bit in CLKCTRL
(CLKCTRL.CLKEN=1). The CLKCTRL.CLKEN bit must be synchronized to the
generic clock domain. CLKCTRL.CLKEN will continue to read as its previous state until the
synchronization is complete.