28.7.7 Status A

Table 28-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: STATUSA
Offset: 0x08
Reset: 0x00
Property: –

Bit 76543210 
   WSTATE0[1:0]  STATExSTATEx 
Access RRRR 
Reset 0000 

Bits 5:4 – WSTATE0[1:0] Window 0 Current State

These bits show the current state of the signal if the window 0 mode is enabled.

ValueNameDescription
0x0ABOVESignal is above window
0x1INSIDESignal is inside window
0x2BELOWSignal is below window
0x3Reserved

Bits 1,0 – STATEx Comparator x Current State

This bit shows the current state of the output signal from COMPx. STATEx is valid only when STATUSB.READYx is one.