28.7.10 Window Control

Table 28-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: WINCTRL
Offset: 0x0C
Reset: 0x00
Property: PAC Write-Protection, Write-Synchronized

Bit 76543210 
      WINTSEL0[1:0]WEN0 
Access R/WR/WR/W 
Reset 000 

Bits 2:1 – WINTSEL0[1:0] Window 0 Interrupt Selection

These bits configure the Interrupt mode for the Comparator Window 0 mode.

ValueNameDescription
0x0ABOVEInterrupt on signal above window
0x1INSIDEInterrupt on signal inside window
0x2BELOWInterrupt on signal below window
0x3OUTSIDEInterrupt on signal outside window

Bit 0 – WEN0 Window 0 Mode Enable

ValueDescription
0Window mode is disabled for comparators 0 and 1.
1Window mode is enabled for comparators 0 and 1.