28.7.11 Comparator Control n

Table 28-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: COMPCTRL
Offset: 0x10 + n*0x04 [n=0..1]
Reset: 0x00000000
Property: PAC Write-Protection, Write-Synchronized

Bit 3130292827262524 
      FLEN[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
     HYST OUT[1:0] 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
 SWAP MUXPOS[1:0] MUXNEG[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
  INTSEL[1:0] SPEED[1:0]SINGLEENABLE 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 26:24 – FLEN[2:0] Filter Length

These bits configure the filtering for comparator n. COMPCTRLn.FLEN can only be written while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

ValueNameDescription
0x0OFFNo filtering
0x1MAJ33-bit majority function (2 of 3)
0x2MAJ55-bit majority function (3 of 5)
0x3-0x7N/AReserved

Bit 19 – HYST Hysteresis Enable

This bit indicates the Hysteresis mode of comparator n. Hysteresis is available only for Continuous mode (COMPCTRLn. SINGLE=0). COMPCTRLn.HYST can be written only while COMPCTRLn.ENABLE is zero.

This bit is not synchronized.

ValueName
0Hysteresis is disabled.
1Hysteresis is enabled.

Bits 17:16 – OUT[1:0] Output

These bits configure the output selection for comparator n. COMPCTRLn.OUT can be written only while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

ValueNameDescription
0x0OFFThe output of COMPn is not routed to the COMPn I/O port
0x1ASYNCThe asynchronous output of COMPn is routed to the COMPn I/O port
0x2SYNCThe synchronous output (including filtering) of COMPn is routed to the COMPn I/O port
0x3N/AReserved

Bit 15 – SWAP Swap Inputs and Invert

This bit swaps the positive and negative inputs to COMPn and inverts the output. This function can be used for offset cancellation. COMPCTRLn.SWAP can be written only while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

ValueDescription
0The output of MUXPOS connects to the positive input, and the output of MUXNEG connects to the negative input.
1The output of MUXNEG connects to the positive input, and the output of MUXPOS connects to the negative input.

Bits 13:12 – MUXPOS[1:0] Positive Input Mux Selection

These bits select which input will be connected to the positive input of comparator n. COMPCTRLn.MUXPOS can be written only while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

ValueNameDescription
0x0PIN0I/O pin 0
0x1PIN1I/O pin 1
0x2PIN2I/O pin 2
0x3PIN3I/O pin 3

Bits 10:8 – MUXNEG[2:0] Negative Input Mux Selection

These bits select which input will be connected to the negative input of comparator n. COMPCTRLn.MUXNEG can only be written while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

ValueNameDescription
0x0PIN0I/O pin 0
0x1PIN1I/O pin 1
0x2PIN2I/O pin 2
0x3PIN3I/O pin 3
0x4GNDGround
0x5VSCALEVDD scaler
0x6BANDGAPInternal bandgap voltage
0x7DACDAC output

Bits 6:5 – INTSEL[1:0] Interrupt Selection

These bits select the condition for comparator n to generate an interrupt or event. COMPCTRLn.INTSEL can be written only while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

ValueNameDescription
0x0TOGGLEInterrupt on comparator output toggle
0x1RISINGInterrupt on comparator output rising
0x2FALLINGInterrupt on comparator output falling
0x3EOCInterrupt on end of comparison (single-shot mode only)

Bits 3:2 – SPEED[1:0] Speed Selection

This bit indicates the Speed/Propagation Delay mode of comparator n. COMPCTRLn.SPEED can be written only while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

ValueNameDescription
0x0LOWLow speed
0x1HIGHHigh speed
0x2-0x3N/AReserved

Bit 1 – SINGLE Single-Shot Mode

This bit determines the operation of comparator n. COMPCTRLn.SINGLE can be written only while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

ValueDescription
0Comparator n operates in Continuous Measurement mode.
1Comparator n operates in Single-shot mode.

Bit 0 – ENABLE Enable

Writing a zero to this bit disables comparator n.
Writing a one to this bit enables comparator n. After writing to this bit, the value read back will not change until the action initiated by the writing is complete.

Due to synchronization, there is a latency of at least two GCLK_AC_DIG clock cycles from updating the register until the comparator is enabled/disabled. The bit will continue to read the previous state while the change is in progress. Writing a one to COMPCTRLn.ENABLE will prevent further changes to the other bits in COMPCTRLn. These bits remain protected until COMPCTRLn.ENABLE is written to zero and the write is synchronized.