16.9.3 Interrupt Enable Clear - MODE2

Table 16-23. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: INTENCLR
Offset: 0x06
Reset: 0x00
Property: Write-Protected

Bit 76543210 
 OVFSYNCRDY     ALARM0 
Access R/WR/WR/W 
Reset 000 

Bit 7 – OVF Overflow Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit will clear the Overflow Interrupt Enable bit and disable the corresponding interrupt.

ValueDescription
0The Overflow interrupt is disabled
1The Overflow interrupt is enabled, and an interrupt request will be generated when the Overflow Interrupt flag is set

Bit 6 – SYNCRDY Synchronization Ready Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit will clear the Synchronization Ready Interrupt Enable bit and disable the corresponding interrupt.

ValueDescription
0The Synchronization Ready interrupt is disabled
1The Synchronization Ready interrupt is enabled, and an interrupt request will be generated when the Synchronization Ready Interrupt flag is set

Bit 0 – ALARM0 Alarm 0 Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit disables the Alarm 0 interrupt.

ValueDescription
0The Alarm 0 interrupt is disabled
1The Alarm 0 interrupt is enabled, and an interrupt request will be generated when the Alarm 0 Interrupt flag is set