15.6.2.3 Enabling and Disabling
The WDT is enabled by writing a '1' to the Enable bit in the
Control register (CTRL.ENABLE). The WDT is disabled by writing a '0' to
CTRL.ENABLE.
The WDT can be disabled only if the Always-On bit in the Control register
(CTRL.ALWAYSON) is '0'.