15.6.4 Interrupts
The WDT has the following interrupt source:
- Early Warning (EW)
Each interrupt source has an Interrupt flag
associated with it. The Interrupt flag in the Interrupt Flag Status and Clear (INTFLAG)
register is set when the Interrupt condition occurs. Each interrupt can be individually
enabled by writing a '1' to the corresponding bit in the Interrupt Enable
Set (INTENSET) register, and disabled by writing a '1' to the
corresponding bit in the Interrupt Enable Clear (INTENCLR) register.
An interrupt request is generated when the Interrupt flag is set and the corresponding interrupt is enabled. The interrupt request remains active until the Interrupt flag is cleared, the interrupt is disabled, or the WDT is reset. See the INTFLAG register description for details on how to clear Interrupt flags.
The WDT has one common interrupt request line for all the interrupt sources. The user must read the INTFLAG register to determine which Interrupt condition is present.
The Early Warning interrupt behaves differently in Normal mode and in Window mode. In Normal mode, the Early Warning interrupt generation is defined by the Early Warning Offset in the Early Warning Control register (EWCTRL.EWOFFSET). The Early Warning Offset bits define the number of GCLK_WDT clocks before the interrupt is generated, relative to the start of the Watchdog Time-out period. For example, if the WDT is operating in Normal mode with CONFIG.PER = 0x2 and EWCTRL.EWOFFSET = 0x1, the Early Warning interrupt is generated 16 GCLK_WDT clock cycles from the start of the Watchdog Time-out period, and the Watchdog Time-out system Reset is generated 32 GCLK_WDT clock cycles from the start of the Watchdog Time-out period. The user must take caution when programming the Early Warning Offset bits. If these bits define an Early Warning interrupt generation time greater than the Watchdog Time-out period, the Watchdog Time-out system Reset is generated prior to the Early Warning interrupt. Thus, the Early Warning interrupt will never be generated.
In Window mode, the Early Warning interrupt is generated at the start of the open window period. In a typical application where the system is in Sleep mode, it can use this interrupt to wake-up and clear the Watchdog Timer, after which the system can perform other tasks or return to Sleep mode.