20.5.7 Register Access Protection
Registers with write access can be optionally write-protected by the Peripheral Access Controller (PAC), except for the following:
- Interrupt Flag Status and Clear register (INTFLAG)
Note: Optional write
protection is indicated by the "PAC Write Protection" property in the register
description.
Write protection does not apply for accesses through an external
debugger.