20.5.2 Power Management
The EVSYS can be used to wake-up the CPU from all Sleep modes, even if the clock used by the EVSYS channel and the EVSYS bus clock are disabled. Refer to the PM – Power Manager for details on the different Sleep modes.
In all Sleep modes, although the clock for the EVSYS is stopped, the device still can wake-up the EVSYS clock. Some event generators can generate an event when their clocks are stopped.