12.7.1 Control

Table 12-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: CTRL
Offset: 0x0
Reset: 0x00
Property: Write-Protected, Write-Synchronized

Bit 76543210 
        SWRST 
Access R/W 
Reset 0 

Bit 0 – SWRST Software Reset

Writing a zero to this bit has no effect.

Writing a one to this bit resets all registers in the GCLK to their initial state after a Power Reset, except for generic clocks and associated generators that have their WRTLOCK bit in CLKCTRL read as one.

Refer to GENCTRL.ID for details on GENCTRL Reset.

Refer to GENDIV.ID for details on GENDIV Reset.

Refer to CLKCTRL.ID for details on CLKCTRL Reset.

Due to synchronization, there is a delay from writing CTRL.SWRST until the Reset is complete. CTRL.SWRST and STATUS.SYNCBUSY will both be cleared when the Reset is complete.

ValueDescription
0There is no Reset operation ongoing
1There is a Reset operation ongoing