11.3.1.7 Software Reset Write Synchronization
Writing a '1' to the
Software Reset bit in CTRL (CTRL.SWRST) will also trigger write synchronization and set
STATUS.SYNCBUSY. When writing a '1' to the CTRL.SWRST bit it will
immediately read as '1'. CTRL.SWRST and STATUS.SYNCBUSY will be cleared by
hardware when the peripheral has been reset. Writing a zero to the CTRL.SWRST bit has no
effect. The Synchronization Ready interrupt (if available) cannot be used for Software
Reset write synchronization.
When the software Reset is in progress
(STATUS.SYNCBUSY and CTRL.SWRST are '1'), attempt to do any of the
following will cause the peripheral bus to stall until the Software Reset synchronization
and the Reset is complete:
- Writing a Peripheral Core register
- Writing an APB register
- Reading a Read-synchronized register
APB registers can be read while the software Reset is being write-synchronized without causing the peripheral bus to stall.