15.6.3.1 Always-On Mode
The Always-On mode is enabled by setting the Always-On bit in the Control
register (CTRLA.ALWAYSON=1). When the Always-On mode is enabled, the WDT
runs continuously, regardless of the state of CTRL.ENABLE. Once written, the Always-On bit
can only be cleared by a Power-on Reset (POR). The Configuration (CONFIG) and Early Warning
Control (EWCTRL) registers are read-only registers while the CTRL.ALWAYSON bit is set.
Thus, the time period configuration bits (CONFIG.PER, CONFIG.WINDOW, EWCTRL.EWOFFSET) of
the WDT cannot be changed.
Enabling or disabling Window mode operation by writing the Window Enable bit (CTRLA.WEN) is allowed while in Always-On mode, but note that CONFIG.PER cannot be changed.
- The GCLK_WDT is disabled
- The clock generator for the GCLK_WDT is disabled
- The source clock of the clock generator for the GCLK_WDT is disabled or off
The Interrupt Clear and Interrupt Set registers are accessible in the Always-On mode. The Early Warning interrupt can still be enabled or disabled while in the Always-On mode, but note that EWCTRL.EWOFFSET cannot be changed.
| WEN | Interrupt enable | Mode |
|---|---|---|
0 | 0 | Always-on and Normal mode |
0 | 1 | Always-on and Normal mode with early warning interrupt |
1 | 0 | Always-on and Window mode |
1 | 1 | Always-on and Window mode with early warning interrupt |