5.3.2 Mechanical Buttons
SAM E54 Xplained Pro contains two mechanical buttons. One button is the RESET button connected to the SAM E54 reset line and the other is a generic user configurable button. When a button is pressed it will drive the I/O line to GND.
Info: There is no
pull-up resistor connected to the generic user button. Remember to enable the internal
pull-up in the SAM E54 to use the
button.
| SAM E54 pin | Silkscreen text | Shared functionality |
|---|---|---|
| RESET | RESET | Cortex DBG , TRACE, and EDBG SWD |
| PB31 | SW0 | EDBG GPIO3 |