4 Building and Flashing the System Image into the SAMA5D3 Xplained Board
This section describes the steps to interface WILC1000 device with SAMA5D3 Xplained Board. Interfacing steps mentioned here are applicable for WILC3000 device as well.
SAMA5D3 Xplained has one SD card slot available on the board. This SD card slot can be used to interface the WILC SD card device while making the board boot from the NAND Flash. Start with preparing the board support package by building necessary components required to boot the board from NAND Flash and include WILC driver support.