Jump to main content
Wi-Fi® Link Controller Linux® User Guide
Search
Product Pages
ATWILC1000
ATWILC3000
Home
4
Building and Flashing the System Image into the SAMA5D3 Xplained Board
4.4
Booting the SAMA5D3 Xplained Board
Introduction
1
Prerequisites
2
Building Linux for SAMA5D4 Xplained Ultra Board
3
Building and Flashing the System Image into the SAMA5D2 Xplained Ultra Board
4
Building and Flashing the System Image into the SAMA5D3 Xplained Board
4.1
Download the Demo Package
4.2
Building the Component
4.3
Flashing the Package to SAMA5D3 Board
4.4
Booting the SAMA5D3 Xplained Board
4.4.1
Change the Kernel Size in U-Boot
4.5
Initializing the WILC Device
5
Building and Flashing the System Image into the SAMA5D27-SOM1-EK1
6
Updating Binary and System Image into the Target Board
7
Updating ATWILC Firmware
8
Running ATWILC
9
Document Revision History
Microchip Information
4.4 Booting the SAMA5D3 Xplained Board