1.2.1 Asynchronous Sensing in ATmega2560
From Table 1-2 interrupts INT3:0 are registered asynchronously. Pulses on INT3:0 pins wider than the minimum pulse width (typically 50ns for ATmega2560) will generate an interrupt. Shorter pulses are not guaranteed to generate an interrupt.