2.1 Prerequisites
(Ask a Question)Ensure that you have gone through the following chapters before reading this chapter:
This checklist is intended as a guideline only. The PolarFire family consists of FPGAs ranging from densities of 100K to 500K Logic Elements (LEs).