3.2.2 DC Blocking Capacitors

The plane underneath the pads of DC blocking capacitors must be removed, as shown in the following figure, to match the impedance of the pad to 50Ω.

Figure 3-9. Capacitor Pad Reference Plane