5.3 Software Development
MPLAB X IDE is required for both base station and remote sensor software
development. For downloading the software, go to MPLAB X Integrated Development Environment
(IDE) (MPLAB X IDE). In addition, the user needs the
following:
ATA8510-EK1 Tool Package.zip(download the latest software from the Software section)- For debugging – MPLAB ICD 4 In-Circuit Debugger (DV164045)