1.4 Acronyms and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
| EVB | Evaluation Board |
| EXT | Extension |
| FSK | Frequency Shift Keying |
| GUI | Graphical User Interface |
| ICD | In-Circuit Debugger |
| IDE | Integrated Development Environment |
| ISP | In-System Programming |
| MSB | Most Significant Byte |
| RTC | Real-Time Clock |
| RF | Radio Frequency |
| RSSI | Received Signal Strength Indicator |
| RX | Receive |
| TWI | Two-Wire Interface |
| TX | Transmit |
| UI | User Interface |
| XPRO | Xplained Pro |