2.4 AC Electrical Characteristics

VBIAS (VCC, VBS ) = 15V, CL = 1000 pF, and TA = 25°C, unless otherwise specified.
Parameter Symbol Min.Typ.Max. Unit Conditions
Turn-on Propagation DelaytON—95210nsVS = 0V, See Figure 3-2
Turn-off Propagation DelaytOFF—100210nsVS = 0V or 600V, See Figure 3-2
Delay Matching, HS and LS Turn On/OfftDM——50nsSee Figure 3-2
Turn-on Rise Timetr—70120ns
Turn-off Fall Timetf—3560ns
Deadtime: tDT LO-HO and tDT HO-LOtDT80100190nsSee Figure 3-2