2.1 Absolute Maximum Ratings

ParametersSymbolMin.Max.Unit
High-Side Floating Supply VoltageVB−0.3624V
High-Side Floating Supply Offset VoltageVSVB − 24VB + 0.3V
High-Side Floating Output VoltageVHOVS − 0.3VB + 0.3V
Offset Supply Voltage TransientdVS/dt—50V/ns
Low-Side and Logic Fixed Supply VoltageVCC−0.324V
Low-Side Output VoltageVLO−0.3VCC + 0.3V
Logic Input Voltage (HIN and LIN)VINCOM − 0.3VCC + 0.3V
SOIC-8 Package Power Dissipation at TA ≤ 25°CPD—0.625W
SOIC-8 Thermal Resistance (See Note)θJA—200°C/W
Junction Operating TemperatureTJ—+150°C
Lead Temperature (Soldering, 10s)TL—+300°C
Storage TemperatureTstg−55+150°C
Warning: Stresses above those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only and functional operation of the device at those or any other conditions above those indicated in the operational sections of this specification is not intended. Exposure to maximum rating conditions for extended periods may affect device reliability.
Note: When mounted on a standard JEDEC 2-layer FR-4 board.