16.13.5 DMAnSSA

DMA Source Start Address Register
Note: The individual bytes in this multibyte register can be accessed with the following register names.
  1. DMAnSSAU: Accesses the upper most byte [23:16].
  2. DMAnSSAH: Accesses the high byte [15:8].
  3. DMAnSSAL: Access the low byte [7:0].
Name: DMAnSSA
Address: 0x0F9

Bit 2322212019181716 
   SSA[21:16] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 SSA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SSA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 21:0 – SSA[21:0] Source Start Address

The individual bytes in this multibyte register can be accessed with the following register names. DMAnSSAU: Accesses the upper most byte [23:16]. DMAnSSAH: Accesses the high byte [15:8]. DMAnSSAL: Access the low byte [7:0].