16.13.9 DMAnDSA

DMA Destination Start Address Register
Note: The individual bytes in this multibyte register can be accessed with the following register names.
  1. DMAnDSAH: Accesses the high byte [15:8].
  2. DMAnDSAL: Access the low byte [7:0].
Name: DMAnDSA
Address: 0x0F0

Bit 15141312111098 
 DSA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DSA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – DSA[15:0] Destination Start Address

The individual bytes in this multibyte register can be accessed with the following register names. DMAnDSAH: Accesses the high byte [15:8]. DMAnDSAL: Access the low byte [7:0].