16.13.13 DMAnSIRQ

DMA Start Interrupt Request Source Selection Register
Name: DMAnSIRQ
Address: 0x0FF

Bit 76543210 
 SIRQ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SIRQ[7:0] DMA Start Interrupt Request Source Selection

Table 16-6. DMAxSIRQ AND DMAxAIRQ INTERRUPT SOURCES
Vector

Number

Interrupt

source

Vector

Number

(cont.)

Interrupt

source

(cont.)

0x0 - 0x30 INT1
0x1 HLVD (High/Low-Voltage Detect) 0x31 -
0x2 OSF (Oscillator Fail) 0x32 CWG1 (Complementary Waveform Generator)
0x3 CSW (Clock Switching) 0x33 NCO1 (Numerically Controlled Oscillator)
0x4 NVM 0x34 DMA2SCNT
0x5 CLC1 (Configurable Logic Cell) 0x35 DMA2DCNT
0x6 CRC (Cyclic Redundancy Check) 0x36 DMA2OR
0x7 IOC (Interrupt-On-Change) 0x37 DMA2A
0x8 INT0 0x38 I2C1RX
0x9 ZCD (Zero-Cross Detection) 0x39 I2C1TX
0xA AD (ADC Conversion Complete) 0x3A I2C1
0xB ACT (Active Clock Tuning) 0x3B I2C1E
0xC CM1 (Comparator) 0x3C -
0xD SMT1 (Signal Measurement Timer) 0x3D CLC3
0xE - 0x3E PWM3RINT
0xF SMT1PWA 0x3F PWM3GINT
0x10 ADT 0x40 U2RX
0x11 - 0x13 - 0x41 U2TX
0x14 DMA1SCNT (Direct Memory Access) 0x42 U2E
0x15 DMA1DCNT 0x43 U2
0x16 DMA1OR 0x44 -
0x17 DMA1A 0x45 CLC4
0x18 SPI1RX (Serial Peripheral Interface) 0x46 -
0x19 SPI1TX 0x47 SCAN
0x1A SPI1 0x48 U3RX
0x1B TMR2 0x49 U3TX
0x1C TMR1 0x4A U3E
0x1D TMR1G 0x4B U3
0x1E CCP1 (Capture/Compare/PWM) 0x4C DMA3SCNT
0x1F TMR0 0x4D DMA3DCNT
0x20 U1RX 0x4E DMA3OR
0x21 U1TX 0x4F DMA3A
0x22 U1E 0x50 INT2
0x23 U1 0x51 -
0x24 TMR3 0x52 -
0x25 TMR3G 0x53 TMR4
0x26 PWM1RINT 0x54 DMA4SCNT
0x27 PWM1GINT 0x55 DMA4DCNT
0x28 SPI2RX 0x56 DMA4OR
0x29 SPI2TX 0x57 DMA4A
0x2A SPI2 0x58 PWM1.S1P1 (PWM1 Parameter 1 of Slice 1)
0x2B - 0x59 PWM1.S1P2 (PWM1 Parameter 2 of Slice 1)
0x2C CM2 (Comparator) 0x5A PWM2S1P1
0x2D CLC2 0x5B PWM2S1P2
0x2E PWM2RINT 0x5C PWM3S1P1
0x2F PWM2GINT 0x5D PWM3S1P2