47.4.10 8-Bit DAC Specifications
Standard Operating Conditions (unless
otherwise stated) VDD = 3.0V, TA = 25°C |
|||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
DSB01 | VLSB | Step Size | — | (VDACREF+-VDACREF-)/256 | — | V | |
DSB02 | VACC | Absolute Accuracy | -2.5 | 1.9 | 7.0 | LSb | |
DSB03* | RUNIT | Unit Resistor Value | — | 20 | — | kΩ | |
DSB04* | TST | Settling Time(1) | — | 10 | — | μs | |
DSB05* | VDBO | DAC Buffer Offset(2) | 20 | 45 | mV | ||
DSB06* | INL | Intergral Nonlinerarity | -1.7 | 1 | 1.9 | LSb | 0x09 ≤ DAC.DATA < 0x246 |
DSB07* | DNL | Differential Nonlinearity | -0.5 | 0.4 | 1.2 | LSb | 0x09 ≤ DAC.DATA < 0x246 |
DSB08* | EOFF | Offset Error | -0.8 | 1.4 | 2.5 | LSb | 0x09 ≤ DAC.DATA < 0x246 |
DSB09* | EGN | Gain Error | -1.7 | -1.2 | 0.8 | LSb | 0x09 ≤ DAC.DATA < 0x246 |
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|