47.4.9 Comparator Specifications
Standard Operating Conditions (unless otherwise stated) VDD = 3.0V, TA = 25°C |
|||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
CM01 | VIOFF | Input Offset Voltage | — | — | ±50 | mV | VICM = VDD/2 |
CM02 | VICM | Input Common Mode Range | GND | — | VDD | V | |
CM03 | CMRR | Common Mode Input Rejection Ratio | — | 50 | — | dB | |
CM04 | VHYST | Comparator Hysteresis | 10 | 25 | 40 | mV | |
CM05 | TRESP(1) | Response Time, Rising Edge | — | 300 | 600 | ns | |
Response Time, Falling Edge | — | 220 | 500 | ns | |||
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|